Pronto! Dual Adjustable Floor Drains and Cleanouts with patented integrated level

pronto-adjustable-floor-drains-cleanouts
pronto-15-minutes-saved-per-drain-install
pronto-fully-assembled-ready-to-install

Save 15 minutes per drain install

Get a level floor drain the first time, and every time with Watts Pronto!® adjustable floor drains and cleanouts with patented built-in bubble level, designed for pre-pour and post-pour adjustment. Get maximum flexibility in light to medium commercial and residential applications with the complete drainage solution that ships as a fully-assembled system.

Pronto! drains:

  • Use an integrated bubble level to aid in leveling.
  • Are completely assembled, ready to install.
  • Include two pre-packaged shims for tilt correction.

Videos

Drain Overview

Drain Installation

Cleanout Overview

Total Solutions

Floor Drains

Pronto!® adjustable floor drains are available in PVC and cast iron for a range of installation requirements

Product Image - FD-190-PR-60

FD-190-PR-60

PVC Adjustable Floor Drain with Integrated Level, Reversible Clamping Collar
Product Image - FD-290-PR-60

FD-290-PR-60

PVC Adjustable Floor Drain with Integrated Level 
Product Image - FD-1190-PR-60

FD-1190-PR-60

PVC Adjustable Floor Drain with Integrated Level
FD-1290-PR-60 Front View

FD-1290-PR-60

PVC Adjustable Floor Drain with Integrated Level
Product Image - FD-190-PR

FD-190-PR

Cast Iron Adjustable Floor Drain with Integrated Level, Reversible Clamping Collar
Product Image - FD-290-PR

FD-290-PR

Cast Iron Adjustable Floor Drain with Integrated Level
Product Image FD-1190-PR

FD-1190-PR

Cast Iron Adjustable Floor Drain with Integrated Level
Product Image - FD-1290-PR

FD-1290-PR

Cast Iron Adjustable Floor Drain with Integrated Level

Cleanouts

CO-190-PR-60 Front View

CO-190-PR-60

PVC Adjustable Floor Cleanout with Integrated Level
CO-1190-PR-60 Front View

CO-1190-PR-60

PVC Adjustable Floor Cleanout with Integrated Level
CO-190-PR Front View

CO-190-PR

Cast Iron Adjustable Floor Cleanout with Integrated Level
CO-1190-PR Front View

CO-1190-PR

Cast Iron Adjustable Floor Cleanout with Integrated Level

How to Buy

Find local distributors that sell Watts products and accessories.

Find a Distributor/Wholesaler

Find your local Sales Representative for any product questions, support or to get a quote.

Find a Sales Representative

Homeowner? Sorry, Watts sales representatives do not sell directly to consumers.

 

AC Plumbing Gets the Job done Pronto!

The Pronto! floor drain was an essential solution for AC Plumbing, Heating & Mechanical in Cleveland, OH, who needed the flexibility to adjust the level of the floor drain after pouring concrete.

 

Read the Article

Zac Wood
AC Plumbing, Heating & Mechanical

The real benefit of the Pronto! floor drain is that the drain can be adjusted twice. The basin can be raised or lowered to match the initial concrete pour, and then the strainer can be adjusted to match the finished floor grade.