Water Quality & Rainwater Harvesting Solutions

WQ-hero1
HF-advantage-media_Grid_CTA
AdobeStock_353423292 (1)

Solutions designed to facilitate the preservation, testing, treatment, and filtration of water because every drop counts. Our complete water quality and rainwater harvesting solutions offer everything you need to conserve and deliver the best water possible. You need it. We make it. Let’s get started.

 

Have a question or two?

Visit our Customer Support page to find the answers you're looking for.

Customer Support 

Rainwater Harvesting

RainCycle RCS-7000 series packages are stand-alone systems for collecting, storing, and treating roof-collected rainwater for non-potable end uses.
 
RainCycle Rainwater Harvesting Systems

Featured

A little girl and boy running into the house with excitement Infront of their Mom

Smart Filtration for the Whole House

The BB-S101 is a whole home solution for filtering Lead, PFOA/PFOS, Cyst, Chlorine, Taste and Odor.

Watts pure water single-stage lead filtration system on a kitchen island

High Capacity Lead Filtration System

Reduce 99.2% of lead from drinking water with this under counter system that connects directly to kitchen and bathroom faucets.
Installed

MTOL+

Accurate, easy-to-calibrate online turbidity monitoring solution for municipal and industrial water treatment plants.

Watts Works Online

Training for Big Bubba water filtration is now
available from Watts Works.

View Available Courses