Skip to Main Content
Logo

IntelliStation

Digital water mixing system

The IntelliStation digital water mixing system delivers mixed hot water throughout a hot water recirculation loop in commercial and institutional facilities. This digital solution can be integrated into a building automation system (BAS) to allow facilities managers to remotely monitor and control water temperatures. Intelligent control of the water recirculation loop ensures safe, precise, and consistent water temperatures (+/- 2oF). Intelligent control of the water recirculation loop ensures safe, precise, and consistent water temperatures, supports energy conservation, and reduces energy costs.

Size this now with our Selexit sizing tool.

Features

  • Temperature and pressure sensors on hot/cold inlets, mixed water outlet, and tempered water
  • High-speed actuator stabilizes temperatures within +/- 2°F in accordance with ASSE 1017
  • Smart 3.5 in. color touchscreen interface monitors and displays pressure, temperature, and flow/BTU data
  • BACnet IP, BACnet MSTP, and Modbus protocols are supported

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific IntelliStation

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: