Skip to Main Content
Logo

High psi Water Connector

Lead Free* Water and Steam Connectors

These Lead Free* water and steam connectors are composed of a stainless steel corrugated hose with braid and a protective coating.

Features

  • Quick disconnect models available
  • Stainless steel corrugated hose with braid is durable and flexible
  • Orange insulating sleeve and heat shield
  • High PSI steam and water connector for use with all types of foodservice equipment

Select a Model

Select options below to identify the UPC, Order Code, and Repair Kit for a specific High psi Water Connector

Approval Information

For approval information, please refer to the products specification sheet. For any other information on product certification and documentation information, please visit our certification partner websites: