Valves with Press Connections

Hero 2_Press Tool
Watts Valves with Press Connections flyer with a download text

Under PRESSure

Make soldering a thing of the past. We now offer a comprehensive line of valves with press connections for light commercial and residential applications. These valves can be used for both new construction and renovation projects in place of a solder joint.

The possibilities are endless:

  • Join copper tubing to brass and bronze fittings without soldering
  • Create a strong, reliable, watertight seal in a fraction of the time
  • Avoid the fire hazard of soldering – no burn permits required
  • Save time and labor in both new installations and repairs

Valves with Press Connections

25AUB-Z3 Product Image

LF25AUB-Z3

N45B Product Image

LFN45B-M1

Product Image - LFN45B-PRESS

LFN45B-L

LF1170 Product Image

LF1170

LFFBV-3-PRESS-M2,LFFBV-3 PRESS-M2,LFFBV-3-PRESS-M2  Product Image

LFFBV-3-PRESS-M2

AS Product Image

AS

HPX Product Image

HPX

1156F Product Image

B1156F

9D Product Image

9D

B911 Product Image

B911

BD911 Product Image

BD911

1156F Product Image

BD1156F

N55B Product Image

LFN55B-M1

LFMMV Product Image

LFMMV

Product Image - LF007-QT w/Press 1/2-1 inch sizes

LF007

Product Image - LF009M2QT w/Press 1/2-1 inch sizes

LF009

IPFM1-PRESS

IPF