Skip to Main Content
Logo

SmartStream®

Maximize Water Quality Without Chemicals

UV disinfection systems offer an affordable way to protect against bacteria, parasites, and other disease-causing microorganisms. Removing dissolved substances such as hardness minerals, iron, manganese, and tannin while reducing turbidity and color will improve UV disinfection performance, protect equipment, and ensure production of safe, high quality water. SmartStream UV can be configured with other Watts water quality technologies to create complete water treatment system, making it a sensible solution to ensure the highest quality of water disinfection.

Benefits

  • Small footprint
  • Minimal maintenance
  • Effectively disinfects water that contains chlorine-resistant protozoa
  • Effective against most viruses

Advanced UV Disinfection Technology

  • Auto Lamp Dimming reduces energy consumption by up to 46% during no-flow conditions.
  • Automatic lamp identification (wireless RFID) ensures replacement with correct parts
  • Intuitive touchscreen display for enhancing usability
  • Communication port for future internet access applications

Products

SmartStream® Series B

Up to 50GPM | 189LPM

Ultraviolet Water Disinfection System with advanced high-efficient UV lamps.

SmartStream® Series A

2 gpm to 12 gpm | 7.6 lpm to 45.4 lpm

Ultraviolet Water Disinfection System for residential & light commercial applications.

SmartStream® Series C and Series D

1 gpm to 50 gpm | 3.8 lpm to 190 lpm

Ultraviolet Water Disinfection System for residential & light commercial applications.

Series C

Series D

Simply Safe

SmartStream UV inactivates those microorganisms by disabling up to 99.9999% (6-log) of harmful organisms with ultraviolet lamp technology, a simple and rapid physical process that uses no toxic chemicals or harmful byproducts.

Highly effective in inactivating:

  • Protozoa Cysts (Cryptosporidium, Giardia lamblia)
  • Bacteria (Cholera, E. Coli, Legionella Pneumophila, Salmonella)
  • Viruses (Hepatitis A, Polio, Rota)
  • Parasites

How To Buy

Find your local distributor that sells our products.

Find your local Sales Representative for product questions, support or to get a quote.

Homeowner? Sorry, Watts sales representatives do not sell directly to consumers. Please see your local retailer.