Skip to Main Content
Logo

SilverEagleĀ®

Superior Backflow Protection

With safety at its core, SilverEagle® backflow prevention assemblies incorporate the latest design features to protect against contamination at cross-connections. Series 757 protects against contamination at non-health hazard cross-connections, while the Series 957 SilverEagle® backflow does the same at health hazard cross-connections. When it comes to protecting your water supply, consider a compact, light, and flexible backflow assembly.

Benefits

  • Utilizes groove connections for ease of installation & pipe alignment
  • Patented Link-check assemblies allow ease of serviceability
  • Replacable check disc rubber
  • Smallest Enclosure

Products

Series 757, 757N

21⁄2" – 10"

Series 757, 757N Double Check Valve Backflow Prevention Assemblies are used to prevent backflow of non-health hazard pollutants that are objectionable but not toxic, from entering the potable water supply system.

Series LF757DCDA, LF757NDCDA

21/2" - 10"

Series 757DCDA, 757NDCDA Double Check Detector Backflow Prevention Assemblies are used to prevent backflow of non-health hazard pollutants that are objectionable but not toxic, from entering the potable water supply system. They feature a bypass line with meter to monitor unauthorized use of water.

Series 957, 957N, 957Z

21⁄2" – 10"

Series 957, 957N, 957Z Reduced Pressure Zone Backflow Prevention Assemblies are used to prevent backflow of health hazard pollutants from entering the potable water supply system.

Series LF957RPDA, LF957NRPDA, LF957ZRPDA

21/2" - 10"

Series 957RPDA, 957NRPDA, 957ZRPDA Reduced Pressure Detector Backflow Prevention Assemblies are used to prevent backflow of health hazard pollutants that are objectionable but not toxic, from entering the potable water supply system. They feature a bypass line with meter to monitor unauthorized use of water.

About UL/FM Butterfly Valves

  • Built-in tamper switch wiring
  • Backflow assembly is lighter & more compact
  • Groove couplings allow ease of installation & pipe alignment
  • All butterfly valves display flow indicator flag

About QuarterTurn Ball Valves

  • Positive drip tight closure
  • Fast quarter-turn operation
  • Available 21⁄2" – 4" sizes
  • Available for “N" pattern, “Z" pattern and horizontal installations
  • Low operating torque

How To Buy

Find your local distributor that sells our products.

Find your local Sales Representative for product questions, support or to get a quote.

Homeowner? Sorry, Watts sales representatives do not sell directly to consumers. Please see your local retailer.