Make Strong Connections
- No tools required—connect and disconnect without tools for easy and flexible installation.
- Locking clip—for extra connection security.
- NO flow restriction—no pipe stiffeners for copper and CPVC pipes allows for full flow without additional head losses.
- Rotate under pressure—for Brass, Mini, and Plastic fittings.
- Zero-leak patented O-ring guide for Plastic Series—protects the O-ring from damage during connection, helps align the tubing with the O-ring every time, and prevents the O-ring from becoming dislodged.
-
Certified—for potable water and behind the wall for plumbing applications.